IESNA:LM-63-2002
[TEST]P956945
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28629
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3136.4 3425.6 3740.2 4074.3 4363.6 4605.9 4789.6 4897 4914.6 4861.9
4807.1 4803.2 4836.5 4908.8 5078.8 5502.8 6556.1 8137 9545.9 10628.5
11460.9 12246.5 12955.8 13622.2 14069.7 13424.8 10866.9 7601.5 5256.6 3535
1491 472.9 224.7 97.7 31.3 0 0
3136.4 3431.4 3763.6 4086.1 4377.2 4619.5 4815 4922.4 4938.1 4891.2
4830.6 4828.6 4854 4928.3 5102.2 5434.4 6341.1 7882.9 9454 10575.7
11441.4 12312.9 12979.3 13632 14114.6 13698.4 11330 8090.1 5508.7 3665.9
1586.7 513.9 261.9 115.3 41 0 0
3136.4 3427.5 3750 4060.7 4338.2 4568.7 4746.6 4858 4869.7 4828.6
4783.7 4775.9 4803.2 4877.5 5043.6 5354.3 6091 7480.4 9043.7 10259.1
11158 12103.8 13000.8 13823.5 14519.1 14718.5 13123.9 10212.2 6890.2 4474.9
2071.4 816.8 459.2 254 117.2 39.1 0
3136.4 3404.1 3703.1 4000.1 4250.2 4463.2 4633.2 4721.2 4750.5 4732.9
4699.7 4695.8 4719.2 4754.4 4852.1 5049.5 5385.6 6159.4 7480.4 8996.8
10345.1 11597.7 12875.7 14079.5 15230.4 16129.3 16737.1 16785.9 15734.6 12482.9
7015.3 2511 1008.3 539.3 248.2 56.7 0
3136.4 3365 3628.8 3900.4 4136.9 4338.2 4498.4 4605.9 4654.7 4666.4
4664.5 4676.2 4709.4 4740.7 4803.2 4945.9 5196 5573.2 6278.6 7470.6
9028 10691 12363.7 14104.9 15541.1 16897.3 18228.1 19715.1 20873.9 20021.9
15840.1 8725.2 3433.4 1535.9 648.8 66.4 0
3136.4 3343.5 3576 3810.5 4025.5 4222.9 4383.1 4508.2 4576.6 4625.4
4660.6 4717.3 4803.2 4871.6 4936.1 5037.7 5254.6 5602.5 6134 6784.7
7744.2 9000.7 10431.1 11967.1 13551.8 15308.6 17270.5 19574.5 22747.9 24633.7
22536.9 16940.3 9213.7 3286.8 816.8 46.9 0
3136.4 3331.8 3560.4 3796.9 4006 4203.3 4373.3 4496.4 4570.7 4617.6
4666.4 4723.1 4805.2 4877.5 4953.7 5067 5278.1 5620.1 6155.5 6845.3
7765.7 8996.8 10394 11898.7 13514.7 15291 17295.9 19721 22744 24520.3
22230.1 16615.9 9168.7 3353.3 807.1 52.8 0
3136.4 3292.7 3480.3 3685.5 3882.8 4074.3 4246.3 4390.9 4494.5 4574.6
4658.6 4760.2 4871.6 4965.4 5057.3 5188.2 5399.2 5725.6 6210.2 6870.7
7711 8738.8 9971.9 11392.5 12998.8 14806.4 16780.1 18912 21530.5 23531.6
20795.8 12987.1 5891.7 2004.9 476.8 41 0
3136.4 3267.3 3408 3570.2 3746.1 3923.9 4099.8 4254.1 4394.8 4517.9
4646.9 4770 4887.3 4990.8 5108.1 5278.1 5522.4 5899.5 6466.2 7240
8264 9485.3 10902.1 12449.7 14024.7 15681.8 17383.9 19191.4 20989.2 21595
19187.5 12860.1 5532.1 1659.1 668.3 185.6 0
3136.4 3222.3 3324 3441.2 3587.8 3748 3904.3 4066.5 4215 4365.5
4517.9 4656.7 4773.9 4899 5031.9 5190.2 5436.4 5831.1 6440.8 7329.9
8486.8 9821.4 11249.9 12697.9 14140 15588 17079 18507.5 19158.2 17917.4
14108.8 7077.8 1911.1 725 394.7 109.4 0
3136.4 3175.5 3226.3 3308.3 3417.8 3537 3679.6 3818.4 3968.8 4109.5
4273.7 4432 4588.3 4752.4 4922.4 5125.7 5405.1 5838.9 6491.6 7466.7
8746.7 10265 11730.6 12993 14085.3 15119.1 15959.3 16158.6 15142.5 12371.6
7718.8 2821.8 566.7 173.9 60.6 21.5 0
3136.4 3152 3173.5 3236 3325.9 3425.6 3544.8 3667.9 3800.8 3943.4
4095.8 4252.2 4424.1 4600 4795.4 5029.9 5336.7 5788.1 6421.2 7288.9
8451.6 9799.9 11036.9 11806.8 12160.5 12225 11963.1 11134.6 9616.2 7372.9
4340.1 1477.3 336.1 95.8 27.4 11.7 0
3136.4 3120.7 3122.7 3155.9 3216.5 3290.7 3380.6 3476.4 3572.1 3662
3761.7 3853.5 3961 4064.6 4177.9 4314.7 4516 4832.5 5332.8 6061.7
6997.7 7947.4 8602.1 8693.9 8170.2 7197 5805.7 4076.3 2323.5 1063
455.3 172 64.5 25.4 11.7 2 0
3136.4 3066 3025 3001.5 2982 2946.8 2886.2 2790.5 2663.5 2513
2341 2159.3 1977.6 1815.4 1690.3 1598.5 1532 1506.6 1637.6 1940.4
2276.6 2552.1 2536.5 2090.9 1465.6 977.1 676.1 470.9 314.6 195.4
123.1 78.2 39.1 15.6 3.9 0 0
3136.4 3015.2 2921.4 2804.2 2636.1 2427 2180.8 1905.3 1612.2 1324.9
1115.8 1006.4 982.9 992.7 1025.9 1055.2 1078.7 1080.6 1055.2 1002.5
943.8 885.2 822.7 754.3 664.4 553 431.9 310.7 232.5 170
109.4 64.5 25.4 9.8 3.9 0 0
3136.4 2970.3 2802.2 2577.5 2268.7 1930.7 1577 1264.3 1084.5 1024
992.7 965.3 943.8 922.3 910.6 902.8 893 871.5 824.6 756.2
687.9 619.5 553 476.8 400.6 334.2 285.3 242.3 191.5 130.9
66.4 33.2 15.6 5.9 0 0 0
3136.4 2925.3 2688.9 2329.3 1930.7 1526.2 1207.6 1086.5 1051.3 1022
992.7 963.4 934.1 904.8 861.8 812.9 756.2 689.8 617.5 547.2
480.7 422.1 375.2 338.1 302.9 269.7 234.5 185.6 127 86
56.7 31.3 13.7 5.9 0 0 0
3136.4 2898 2575.5 2155.4 1682.5 1283.9 1121.7 1088.4 1057.2 1024
996.6 963.4 928.2 885.2 830.5 762.1 687.9 611.6 531.5 453.4
388.9 347.8 318.5 291.2 261.9 232.5 199.3 158.3 125.1 99.7
72.3 46.9 15.6 2 0 0 0
3136.4 2858.9 2466.1 1967.8 1479.3 1190.1 1125.6 1094.3 1063 1029.8
1000.5 969.2 932.1 881.3 812.9 740.6 652.7 564.7 469 400.6
355.7 328.3 306.8 283.3 257.9 226.7 187.6 154.4 129 101.6
74.3 46.9 13.7 0 0 0 0
3136.4 2855 2430.9 1895.5 1401.1 1178.3 1137.3 1104.1 1070.9 1039.6
1008.3 973.2 936 881.3 814.9 726.9 627.3 527.6 445.5 383
343.9 318.5 295.1 269.7 240.4 203.2 162.2 134.8 109.4 84
56.7 31.3 7.8 0 0 0 0
3136.4 2855 2405.5 1856.4 1367.9 1178.3 1145.1 1111.9 1074.8 1039.6
1008.3 975.1 938 889.1 826.6 740.6 635.1 529.6 439.7 373.2
334.2 310.7 287.3 259.9 226.7 179.8 138.7 115.3 93.8 70.3
44.9 17.6 2 0 0 0 0
3136.4 2864.7 2417.3 1862.3 1367.9 1178.3 1145.1 1111.9 1076.7 1043.5
1010.3 977.1 941.9 895 832.5 736.7 631.2 521.8 431.9 367.4
332.2 308.8 283.3 257.9 222.8 168.1 130.9 109.4 86 62.5
39.1 13.7 0 0 0 0 0
